IESNA:LM-63-2002
[TEST]P951791
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]46023
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6328.6 6805.8 7318.2 7833 8227.6 8469.2 8616.2 8698.7 8789.8 8895.4
9031.4 9216 9464.9 9758.8 10115.7 10716.8 11625 12829.5 14317 16177.2
18615.3 21414.1 24393.9 27104 28742 27910.3 26245.5 24015 21335.2 18141.8
14102 10075.7 6594.5 3833.3 1686.6 522.1 0
6328.6 6831.5 7408.3 7979.7 8401 8657.2 8778.4 8808.3 8827.9 8845.4
8873.6 8933.8 9044.1 9182.5 9410.5 9887.2 10722.9 11934.4 13512.9 15395
17649.1 20244.1 23237.9 26474.6 29719.7 30581.8 28752.9 26399.8 23929 21118.3
17182.8 12951.4 9013.9 5487.3 2564.5 817.2 0
6328.6 6857.5 7498.6 8126.1 8574.4 8844.9 8940.4 8917.8 8866.3 8795.4
8715.7 8651.4 8623.5 8606.5 8705.5 9057.7 9820.7 11039.3 12708.6 14612.5
16683 19074.3 22082 25844.9 30697.6 33253.3 31260.3 28784.5 26523.1 24095.2
20263.5 15827.5 11433.2 7141.6 3442.3 1112.2 0
6328.6 6894.1 7588 8258 8729.1 8984.8 9028 8919.5 8750.9 8556.4
8352.9 8170.8 8031.9 7937.2 8008.1 8423.8 9349.3 10767.8 12588.9 14588.2
16687.1 18956 21620.8 24919.9 29549 33123.9 31756.4 29017.1 26627.1 24169.9
20540.1 16223.3 11925.2 7691.2 3909.8 1373 0
6328.6 6930.8 7677.6 8389.8 8883.8 9124.2 9115.9 8920.9 8635.6 8317.5
7990.1 7690.4 7440.3 7267.9 7310.9 7790 8878 10496.3 12468.9 14563.9
16691.3 18837.5 21159.6 23995.1 28400.3 32994.2 32252.3 29249.5 26731.2 24244.5
20816.7 16619.1 12417.2 8241 4377.3 1633.9 0
6328.6 6952.7 7726.1 8469.2 8977.5 9192.2 9118.4 8822.6 8418.5 7998.1
7602.3 7260.6 6992.5 6847 7018.5 7771.1 9210.7 11221.9 13631.4 16241
18852.6 21419.2 24033 26896.4 31145.9 35509.4 35448.7 32579.9 29709.5 26574.6
22629.6 17997.3 13458 8957.4 4966 1928.2 0
6328.6 6974.5 7774.7 8548.7 9070.8 9260.2 9120.8 8724.2 8201.4 7678.8
7214.5 6830.8 6544.7 6426.2 6726.3 7752.1 9543.4 11947.5 14794.2 17917.6
21013.9 24000.9 26906.1 29797.7 33891.5 38024.8 38645.3 35910.1 32687.5 28904.7
24442.4 19375.4 14498.4 9673.8 5554.4 2222.5 0
6328.6 6985.5 7804.1 8591.6 9112.5 9283 9096.5 8634.1 8043.3 7481.1
7006.6 6626.3 6355 6277.3 6691.6 7910.9 9929.5 12649.8 15948.2 19607.1
23244 26760.1 30195.4 33523.4 37880.5 41820 42325.3 39605.9 35868.1 31286.8
26119.3 20564.7 15123 9934.3 5702.3 2235.2 0
6328.6 6996.4 7833.7 8634.4 9154.1 9305.8 9072.2 8543.8 7885.2 7283.4
6799.2 6422.1 6165.4 6128.2 6656.9 8069.8 10315.6 13352.1 17102.4 21296.4
25474 29519.1 33484.8 37248.9 41869.5 45614.9 46005.2 43301.8 39048.4 33668.6
27796.1 21754.1 15747.3 10194.7 5850.2 2247.5 0
6328.6 6991.5 7856.1 8655 9169.9 9308.3 9043.6 8480.2 7788.1 7176.1
6697.7 6326.1 6076 6063.9 6651.5 8152.3 10507.9 13764.5 17803 22288.4
26822.3 31135.2 35406.9 39632.4 44445.6 47996 48032.5 44890 39931.1 33758
27346.9 20981.9 14505.2 9218.4 5068.2 1886.9 0
6328.6 6996.4 7833.7 8634.4 9154.1 9305.8 9072.2 8543.8 7885.2 7283.4
6799.2 6422.1 6165.4 6128.2 6656.9 8069.8 10315.6 13352.1 17102.4 21296.4
25474 29519.1 33484.8 37248.9 41869.5 45614.9 46005.2 43301.8 39048.4 33668.6
27796.1 21754.1 15747.3 10194.7 5850.2 2247.5 0
6328.6 6985.5 7804.1 8591.6 9112.5 9283 9096.5 8634.1 8043.3 7481.1
7006.6 6626.3 6355 6277.3 6691.6 7910.9 9929.5 12649.8 15948.2 19607.1
23244 26760.1 30195.4 33523.4 37880.5 41820 42325.3 39605.9 35868.1 31286.8
26119.3 20564.7 15123 9934.3 5702.3 2235.2 0
6328.6 6974.5 7774.7 8548.7 9070.8 9260.2 9120.8 8724.2 8201.4 7678.8
7214.5 6830.8 6544.7 6426.2 6726.3 7752.1 9543.4 11947.5 14794.2 17917.6
21013.9 24000.9 26906.1 29797.7 33891.5 38024.8 38645.3 35910.1 32687.5 28904.7
24442.4 19375.4 14498.4 9673.8 5554.4 2222.5 0
6328.6 6952.7 7726.1 8469.2 8977.5 9192.2 9118.4 8822.6 8418.5 7998.1
7602.3 7260.6 6992.5 6847 7018.5 7771.1 9210.7 11221.9 13631.4 16241
18852.6 21419.2 24033 26896.4 31145.9 35509.4 35448.7 32579.9 29709.5 26574.6
22629.6 17997.3 13458 8957.4 4966 1928.2 0
6328.6 6930.8 7677.6 8389.8 8883.8 9124.2 9115.9 8920.9 8635.6 8317.5
7990.1 7690.4 7440.3 7267.9 7310.9 7790 8878 10496.3 12468.9 14563.9
16691.3 18837.5 21159.6 23995.1 28400.3 32994.2 32252.3 29249.5 26731.2 24244.5
20816.7 16619.1 12417.2 8241 4377.3 1633.9 0
6328.6 6894.1 7588 8258 8729.1 8984.8 9028 8919.5 8750.9 8556.4
8352.9 8170.8 8031.9 7937.2 8008.1 8423.8 9349.3 10767.8 12588.9 14588.2
16687.1 18956 21620.8 24919.9 29549 33123.9 31756.4 29017.1 26627.1 24169.9
20540.1 16223.3 11925.2 7691.2 3909.8 1373 0
6328.6 6857.5 7498.6 8126.1 8574.4 8844.9 8940.4 8917.8 8866.3 8795.4
8715.7 8651.4 8623.5 8606.5 8705.5 9057.7 9820.7 11039.3 12708.6 14612.5
16683 19074.3 22082 25844.9 30697.6 33253.3 31260.3 28784.5 26523.1 24095.2
20263.5 15827.5 11433.2 7141.6 3442.3 1112.2 0
6328.6 6831.5 7408.3 7979.7 8401 8657.2 8778.4 8808.3 8827.9 8845.4
8873.6 8933.8 9044.1 9182.5 9410.5 9887.2 10722.9 11934.4 13512.9 15395
17649.1 20244.1 23237.9 26474.6 29719.7 30581.8 28752.9 26399.8 23929 21118.3
17182.8 12951.4 9013.9 5487.3 2564.5 817.2 0
6328.6 6805.8 7318.2 7833 8227.6 8469.2 8616.2 8698.7 8789.8 8895.4
9031.4 9216 9464.9 9758.8 10115.7 10716.8 11625 12829.5 14317 16177.2
18615.3 21414.1 24393.9 27104 28742 27910.3 26245.5 24015 21335.2 18141.8
14102 10075.7 6594.5 3833.3 1686.6 522.1 0
6328.6 6753.5 7202.8 7642.6 7987 8204.8 8340.5 8419.2 8499.4 8598.7
8740.5 8938.7 9196.8 9493.3 9861.7 10392.8 11152.9 12148.1 13397.8 14883.5
16665 18536.4 20195.5 21371.4 21665.2 20427.9 18677.3 16593.9 14320.6 11856.2
9031.2 6321 4072.5 2357.1 1060.3 347.3 0
6328.6 6701.3 7087.5 7452.4 7746.3 7940.6 8064.9 8139.7 8208.7 8301.7
8449.8 8661.1 8929 9228.1 9607.5 10068.9 10680.8 11466.7 12478.6 13589.6
14714.5 15658.7 15997.5 15638.8 14588.2 12945.6 11109 9172.8 7306 5570.9
3960.3 2566.4 1550.6 881 434.2 172.4 0
6328.6 6645.7 6972.3 7276.6 7513.9 7677.3 7779.3 7828.1 7866.3 7917.7
8011 8156.7 8345.4 8542.3 8766.7 9018.1 9337.2 9754.6 10303.9 10889.2
11432.2 11784.8 11707.1 11160.2 10142.5 8766.2 7362.1 5986.6 4713.6 3603.6
2615.4 1772.3 1141.9 702.3 375.4 155.7 0
6328.6 6590.3 6857.5 7100.8 7281.7 7414.1 7493.7 7516.6 7523.8 7533.6
7571.9 7652.1 7761.8 7856.5 7926 7967.3 7993.3 8042.6 8129.3 8188.8
8149.9 7910.7 7416.5 6681.9 5696.7 4586.9 3615.5 2800.5 2121.3 1636.3
1270.6 978.2 733.4 524.1 316.9 138.9 0
6328.6 6534.5 6741.6 6929.6 7073.9 7168.8 7211.3 7188.7 7126.5 7050.3
6975 6924.7 6901.2 6872 6817.2 6723.2 6593.7 6460.2 6336.1 6233.6
6121.9 5933.2 5620.4 5179.4 4606.8 3921.5 3304.9 2712.3 2146.5 1712.3
1339.5 1025.1 752.8 527.5 315.2 137.2 0
6328.6 6478.6 6626 6758.4 6865.7 6923.5 6928.9 6860.9 6729.3 6567
6378.3 6197.4 6040.1 5887.1 5708.8 5479.1 5194.5 4878.3 4543.2 4278.5
4093.9 3956 3824.3 3676.7 3516.9 3256.1 2994.3 2623.9 2171.5 1788.6
1408.5 1072.2 772.2 531.3 313.3 135.5 0
6328.6 6425.2 6518 6607.6 6687.5 6721.7 6695.3 6579.9 6381 6147.6
5887.1 5648.8 5449.7 5278 5109.2 4910.6 4673.6 4412 4134.2 3914.4
3768.5 3672.3 3602.6 3520 3393.8 3174.2 2955.7 2645.6 2271.6 1930.4
1567.3 1226.4 902.9 627.5 383.7 164.2 0
6328.6 6371.8 6409.9 6456.8 6508.8 6519.9 6461.6 6298.9 6032.8 5728.2
5396 5100.2 4859.3 4668.7 4509.6 4342.1 4152.7 3945.8 3725.3 3550.4
3443.1 3388.9 3380.9 3363.4 3270.6 3092.6 2917.1 2666.9 2371.4 2072
1726.1 1380.6 1033.3 723.7 454.1 193.1 0
6328.6 6320.1 6307.9 6317.6 6337.1 6339.5 6261.8 6063.9 5759.1 5416.7
5076.7 4809.6 4615.3 4472 4345.7 4198.8 4022.7 3826 3603.8 3393.8
3237.1 3152.1 3160.6 3169.1 3142.4 3076.9 2919 2661.6 2371.4 2095.8
1835.9 1561.5 1249.4 908.2 591.3 250.1 0
6328.6 6262.5 6207.1 6187.2 6196.9 6209.1 6157.4 5999.5 5742.1 5449.9
5166.5 4918.8 4701 4510.1 4329.9 4141 3934.1 3714.3 3495.8 3300.8
3129.1 3001.1 2933.1 2892.3 2853.9 2809.2 2715 2547 2333.7 2096.2
1826.7 1556.6 1248.7 918.4 604.7 267.1 0
6328.6 6215.9 6119.2 6070.2 6073.6 6108.1 6109 6017.2 5824.7 5572.1
5307.4 5054.8 4808.8 4574 4347.4 4121.6 3890.1 3656 3438.9 3253.2
3086.8 2959.3 2867 2796.1 2729.3 2653.3 2549.4 2409 2235.6 2029
1775 1515.1 1214 901.4 586.5 259.8 0
6328.6 6169.5 6031.1 5953.4 5950.2 6007.5 6060.9 6034.7 5907.2 5694.2
5448.2 5190.8 4917.1 4637.9 4365.2 4102.1 3846.2 3597.8 3382.4 3205.6
3044.8 2917.8 2801.2 2700 2604.5 2497.7 2383.5 2271.1 2137.5 1961.7
1723 1473.6 1179 884.4 568.3 252.6 0
6328.6 6127.5 5957.2 5856.2 5853.1 5942.9 6069.7 6140.6 6091.1 5904.1
5636.9 5346 5045.8 4740.6 4443.6 4158.5 3886.7 3630.8 3410 3231.8
3085.6 2979.2 2888.4 2793.7 2686.8 2549.9 2403.7 2264.8 2115.7 1929.7
1692.4 1442.5 1153 866 547.6 248.7 0
6328.6 6085.7 5883.7 5759.1 5755.9 5878.8 6078.4 6246.5 6275.1 6114.4
5825.9 5500.9 5174.6 4843.6 4521.8 4214.6 3927.3 3664.1 3438.2 3257.8
3126.6 3040.4 2975.3 2887.4 2768.9 2602.1 2423.6 2258.5 2093.8 1897.8
1661.6 1411.4 1126.8 847.5 527 244.8 0
6328.6 6049 5818.6 5677.2 5667.8 5809.4 6060.5 6302.8 6392.9 6267.6
5976.7 5621.9 5274.9 4939.7 4617 4309.5 4019.1 3751 3520.8 3338.6
3202.9 3110.4 3050.6 2975.8 2870.4 2720.4 2550.4 2375.5 2196.8 1978.9
1721.8 1460.5 1167.6 844.1 509.5 244.1 0
6328.6 6012.4 5753.5 5595.2 5579.4 5740.4 6042.5 6358.9 6510.7 6420.8
6127.5 5742.8 5375.4 5036.1 4712.4 4404.7 4110.9 3838.2 3603.3 3419.3
3278.9 3180.1 3125.9 3064.2 2971.9 2838.9 2677.4 2492.8 2299.7 2059.8
1782 1509.3 1208.2 840.7 491.8 243.3 0
6328.6 5975.5 5694.5 5522.8 5498 5656.1 5969.4 6299.9 6483.5 6437.4
6183.8 5805.5 5426.4 5092.7 4780.4 4488.8 4207.5 3942.6 3711.7 3526.1
3374.6 3269.2 3204.1 3141.5 3050.4 2922.6 2757.5 2568.8 2365.3 2119.1
1835.7 1555.4 1247 827.1 454.1 214.7 0
6328.6 5938.8 5635.2 5450.7 5416.7 5572.1 5896.3 6241.1 6456.1 6453.6
6239.9 5868.4 5477.4 5149.5 4848.4 4572.8 4304.4 4047 3820 3633
3470.3 3358.6 3282.1 3218.9 3129.1 3006.4 2837.7 2644.6 2430.9 2178.3
1889.3 1601.6 1285.9 813.5 416.5 185.8 0
6328.6 5910.4 5589.8 5396.5 5352.1 5489.5 5778.8 6085.5 6278 6283.6
6100.5 5769 5401.9 5080.1 4798.9 4550 4310 4075 3860 3679.1
3529.5 3428.7 3356.4 3294 3204.3 3075.4 2898.4 2697 2478.2 2224.7
1931.6 1646 1319.6 885.4 483.7 213.9 0
6328.6 5881.7 5544.2 5342.6 5287.2 5407 5661.2 5929.8 6100.3 6113.6
5961.4 5670 5326.1 5010.4 4749.6 4527.1 4315.4 4102.9 3900.1 3725.3
3588.8 3498.9 3430.9 3368.8 3279.6 3144.4 2959.1 2749.5 2525.6 2271.1
1973.8 1690.2 1353.1 957.3 551.3 242.4 0
6328.6 5858.7 5512.4 5304.7 5245 5352.3 5578.2 5807.4 5950.2 5959.2
5823.9 5563.4 5249.8 4949.4 4693.2 4475.4 4271.4 4065.7 3866.6 3701.9
3587.3 3511.5 3448.4 3386.5 3299.1 3163.1 2978.3 2768.2 2543.6 2292.5
1996.2 1711.1 1380.8 1004.4 609.5 265.9 0
6328.6 5835.6 5480.5 5266.8 5202.2 5297.7 5495.1 5685 5800.4 5804.5
5687 5456.7 5173.1 4888.5 4637.1 4423.4 4227.5 4028.8 3833.3 3678.6
3586.3 3524.2 3465.9 3404.2 3318.5 3181.8 2997.2 2786.7 2561.5 2313.8
2018.5 1732 1408.5 1051.5 667.8 289.5 0
6328.6 5817.6 5458 5240.9 5177.7 5270.2 5457 5628.7 5728.2 5728.5
5620.9 5412.5 5150.5 4873.7 4614.6 4382.4 4167.7 3954.7 3748.6 3603.3
3526.1 3475.1 3423.2 3361 3276.2 3143.6 2960.5 2752.9 2534.1 2291
2007.4 1716.4 1401.7 1048.6 663 283.6 0
6328.6 5799.6 5435.4 5215.1 5153.2 5243 5419.1 5572.1 5655.9 5652.2
5555.1 5368.1 5127.7 4858.9 4592.2 4341.6 4108.5 3880.7 3664.1 3528.1
3465.9 3426.1 3380.4 3317.8 3234.2 3105.5 2923.9 2719.4 2506.7 2268.2
1996.2 1700.4 1395.1 1045.5 658.1 277.3 0
6328.6 5783.1 5418.1 5199.6 5140.1 5231.9 5404.5 5553.6 5632.8 5626.7
5531.1 5357.2 5127.7 4860.8 4587.4 4320 4068.2 3822.1 3595.3 3464.4
3407.1 3373.4 3334.3 3272.1 3187.1 3056 2875.8 2674.7 2463.9 2227.4
1962 1665.9 1348.8 1006.4 627.5 261.8 0
6328.6 5766.4 5400.9 5184.3 5127 5220.7 5390 5534.9 5609.7 5601.2
5507.3 5346.2 5127.7 4863 4582.5 4298.4 4028.3 3763.6 3526.6 3401.1
3348.4 3320.9 3288.1 3226.2 3140 3006.4 2827.9 2630 2421.2 2186.8
1927.7 1631.4 1302.1 967 596.9 245.8 0
6328.6 5745.7 5383.9 5172.6 5121.6 5218.8 5388.7 5532 5602.5 5590.3
5493.2 5342.6 5131.3 4866.6 4580.1 4286.2 4004.5 3725.3 3482.4 3358.6
3307.6 3283.3 3254.1 3191 3103.6 2962.7 2790.3 2596 2382.3 2149.2
1891.8 1602.8 1248.2 932.5 565.8 230.7 0
6328.6 5766.4 5400.9 5184.3 5127 5220.7 5390 5534.9 5609.7 5601.2
5507.3 5346.2 5127.7 4863 4582.5 4298.4 4028.3 3763.6 3526.6 3401.1
3348.4 3320.9 3288.1 3226.2 3140 3006.4 2827.9 2630 2421.2 2186.8
1927.7 1631.4 1302.1 967 596.9 245.8 0
6328.6 5783.1 5418.1 5199.6 5140.1 5231.9 5404.5 5553.6 5632.8 5626.7
5531.1 5357.2 5127.7 4860.8 4587.4 4320 4068.2 3822.1 3595.3 3464.4
3407.1 3373.4 3334.3 3272.1 3187.1 3056 2875.8 2674.7 2463.9 2227.4
1962 1665.9 1348.8 1006.4 627.5 261.8 0
6328.6 5799.6 5435.4 5215.1 5153.2 5243 5419.1 5572.1 5655.9 5652.2
5555.1 5368.1 5127.7 4858.9 4592.2 4341.6 4108.5 3880.7 3664.1 3528.1
3465.9 3426.1 3380.4 3317.8 3234.2 3105.5 2923.9 2719.4 2506.7 2268.2
1996.2 1700.4 1395.1 1045.5 658.1 277.3 0
6328.6 5817.6 5458 5240.9 5177.7 5270.2 5457 5628.7 5728.2 5728.5
5620.9 5412.5 5150.5 4873.7 4614.6 4382.4 4167.7 3954.7 3748.6 3603.3
3526.1 3475.1 3423.2 3361 3276.2 3143.6 2960.5 2752.9 2534.1 2291
2007.4 1716.4 1401.7 1048.6 663 283.6 0
6328.6 5835.6 5480.5 5266.8 5202.2 5297.7 5495.1 5685 5800.4 5804.5
5687 5456.7 5173.1 4888.5 4637.1 4423.4 4227.5 4028.8 3833.3 3678.6
3586.3 3524.2 3465.9 3404.2 3318.5 3181.8 2997.2 2786.7 2561.5 2313.8
2018.5 1732 1408.5 1051.5 667.8 289.5 0
6328.6 5858.7 5512.4 5304.7 5245 5352.3 5578.2 5807.4 5950.2 5959.2
5823.9 5563.4 5249.8 4949.4 4693.2 4475.4 4271.4 4065.7 3866.6 3701.9
3587.3 3511.5 3448.4 3386.5 3299.1 3163.1 2978.3 2768.2 2543.6 2292.5
1996.2 1711.1 1380.8 1004.4 609.5 265.9 0
6328.6 5881.7 5544.2 5342.6 5287.2 5407 5661.2 5929.8 6100.3 6113.6
5961.4 5670 5326.1 5010.4 4749.6 4527.1 4315.4 4102.9 3900.1 3725.3
3588.8 3498.9 3430.9 3368.8 3279.6 3144.4 2959.1 2749.5 2525.6 2271.1
1973.8 1690.2 1353.1 957.3 551.3 242.4 0
6328.6 5910.4 5589.8 5396.5 5352.1 5489.5 5778.8 6085.5 6278 6283.6
6100.5 5769 5401.9 5080.1 4798.9 4550 4310 4075 3860 3679.1
3529.5 3428.7 3356.4 3294 3204.3 3075.4 2898.4 2697 2478.2 2224.7
1931.6 1646 1319.6 885.4 483.7 213.9 0
6328.6 5938.8 5635.2 5450.7 5416.7 5572.1 5896.3 6241.1 6456.1 6453.6
6239.9 5868.4 5477.4 5149.5 4848.4 4572.8 4304.4 4047 3820 3633
3470.3 3358.6 3282.1 3218.9 3129.1 3006.4 2837.7 2644.6 2430.9 2178.3
1889.3 1601.6 1285.9 813.5 416.5 185.8 0
6328.6 5975.5 5694.5 5522.8 5498 5656.1 5969.4 6299.9 6483.5 6437.4
6183.8 5805.5 5426.4 5092.7 4780.4 4488.8 4207.5 3942.6 3711.7 3526.1
3374.6 3269.2 3204.1 3141.5 3050.4 2922.6 2757.5 2568.8 2365.3 2119.1
1835.7 1555.4 1247 827.1 454.1 214.7 0
6328.6 6012.4 5753.5 5595.2 5579.4 5740.4 6042.5 6358.9 6510.7 6420.8
6127.5 5742.8 5375.4 5036.1 4712.4 4404.7 4110.9 3838.2 3603.3 3419.3
3278.9 3180.1 3125.9 3064.2 2971.9 2838.9 2677.4 2492.8 2299.7 2059.8
1782 1509.3 1208.2 840.7 491.8 243.3 0
6328.6 6049 5818.6 5677.2 5667.8 5809.4 6060.5 6302.8 6392.9 6267.6
5976.7 5621.9 5274.9 4939.7 4617 4309.5 4019.1 3751 3520.8 3338.6
3202.9 3110.4 3050.6 2975.8 2870.4 2720.4 2550.4 2375.5 2196.8 1978.9
1721.8 1460.5 1167.6 844.1 509.5 244.1 0
6328.6 6085.7 5883.7 5759.1 5755.9 5878.8 6078.4 6246.5 6275.1 6114.4
5825.9 5500.9 5174.6 4843.6 4521.8 4214.6 3927.3 3664.1 3438.2 3257.8
3126.6 3040.4 2975.3 2887.4 2768.9 2602.1 2423.6 2258.5 2093.8 1897.8
1661.6 1411.4 1126.8 847.5 527 244.8 0
6328.6 6127.5 5957.2 5856.2 5853.1 5942.9 6069.7 6140.6 6091.1 5904.1
5636.9 5346 5045.8 4740.6 4443.6 4158.5 3886.7 3630.8 3410 3231.8
3085.6 2979.2 2888.4 2793.7 2686.8 2549.9 2403.7 2264.8 2115.7 1929.7
1692.4 1442.5 1153 866 547.6 248.7 0
6328.6 6169.5 6031.1 5953.4 5950.2 6007.5 6060.9 6034.7 5907.2 5694.2
5448.2 5190.8 4917.1 4637.9 4365.2 4102.1 3846.2 3597.8 3382.4 3205.6
3044.8 2917.8 2801.2 2700 2604.5 2497.7 2383.5 2271.1 2137.5 1961.7
1723 1473.6 1179 884.4 568.3 252.6 0
6328.6 6215.9 6119.2 6070.2 6073.6 6108.1 6109 6017.2 5824.7 5572.1
5307.4 5054.8 4808.8 4574 4347.4 4121.6 3890.1 3656 3438.9 3253.2
3086.8 2959.3 2867 2796.1 2729.3 2653.3 2549.4 2409 2235.6 2029
1775 1515.1 1214 901.4 586.5 259.8 0
6328.6 6262.5 6207.1 6187.2 6196.9 6209.1 6157.4 5999.5 5742.1 5449.9
5166.5 4918.8 4701 4510.1 4329.9 4141 3934.1 3714.3 3495.8 3300.8
3129.1 3001.1 2933.1 2892.3 2853.9 2809.2 2715 2547 2333.7 2096.2
1826.7 1556.6 1248.7 918.4 604.7 267.1 0
6328.6 6320.1 6307.9 6317.6 6337.1 6339.5 6261.8 6063.9 5759.1 5416.7
5076.7 4809.6 4615.3 4472 4345.7 4198.8 4022.7 3826 3603.8 3393.8
3237.1 3152.1 3160.6 3169.1 3142.4 3076.9 2919 2661.6 2371.4 2095.8
1835.9 1561.5 1249.4 908.2 591.3 250.1 0
6328.6 6371.8 6409.9 6456.8 6508.8 6519.9 6461.6 6298.9 6032.8 5728.2
5396 5100.2 4859.3 4668.7 4509.6 4342.1 4152.7 3945.8 3725.3 3550.4
3443.1 3388.9 3380.9 3363.4 3270.6 3092.6 2917.1 2666.9 2371.4 2072
1726.1 1380.6 1033.3 723.7 454.1 193.1 0
6328.6 6425.2 6518 6607.6 6687.5 6721.7 6695.3 6579.9 6381 6147.6
5887.1 5648.8 5449.7 5278 5109.2 4910.6 4673.6 4412 4134.2 3914.4
3768.5 3672.3 3602.6 3520 3393.8 3174.2 2955.7 2645.6 2271.6 1930.4
1567.3 1226.4 902.9 627.5 383.7 164.2 0
6328.6 6478.6 6626 6758.4 6865.7 6923.5 6928.9 6860.9 6729.3 6567
6378.3 6197.4 6040.1 5887.1 5708.8 5479.1 5194.5 4878.3 4543.2 4278.5
4093.9 3956 3824.3 3676.7 3516.9 3256.1 2994.3 2623.9 2171.5 1788.6
1408.5 1072.2 772.2 531.3 313.3 135.5 0
6328.6 6534.5 6741.6 6929.6 7073.9 7168.8 7211.3 7188.7 7126.5 7050.3
6975 6924.7 6901.2 6872 6817.2 6723.2 6593.7 6460.2 6336.1 6233.6
6121.9 5933.2 5620.4 5179.4 4606.8 3921.5 3304.9 2712.3 2146.5 1712.3
1339.5 1025.1 752.8 527.5 315.2 137.2 0
6328.6 6590.3 6857.5 7100.8 7281.7 7414.1 7493.7 7516.6 7523.8 7533.6
7571.9 7652.1 7761.8 7856.5 7926 7967.3 7993.3 8042.6 8129.3 8188.8
8149.9 7910.7 7416.5 6681.9 5696.7 4586.9 3615.5 2800.5 2121.3 1636.3
1270.6 978.2 733.4 524.1 316.9 138.9 0
6328.6 6645.7 6972.3 7276.6 7513.9 7677.3 7779.3 7828.1 7866.3 7917.7
8011 8156.7 8345.4 8542.3 8766.7 9018.1 9337.2 9754.6 10303.9 10889.2
11432.2 11784.8 11707.1 11160.2 10142.5 8766.2 7362.1 5986.6 4713.6 3603.6
2615.4 1772.3 1141.9 702.3 375.4 155.7 0
6328.6 6701.3 7087.5 7452.4 7746.3 7940.6 8064.9 8139.7 8208.7 8301.7
8449.8 8661.1 8929 9228.1 9607.5 10068.9 10680.8 11466.7 12478.6 13589.6
14714.5 15658.7 15997.5 15638.8 14588.2 12945.6 11109 9172.8 7306 5570.9
3960.3 2566.4 1550.6 881 434.2 172.4 0
6328.6 6753.5 7202.8 7642.6 7987 8204.8 8340.5 8419.2 8499.4 8598.7
8740.5 8938.7 9196.8 9493.3 9861.7 10392.8 11152.9 12148.1 13397.8 14883.5
16665 18536.4 20195.5 21371.4 21665.2 20427.9 18677.3 16593.9 14320.6 11856.2
9031.2 6321 4072.5 2357.1 1060.3 347.3 0
6328.6 6805.8 7318.2 7833 8227.6 8469.2 8616.2 8698.7 8789.8 8895.4
9031.4 9216 9464.9 9758.8 10115.7 10716.8 11625 12829.5 14317 16177.2
18615.3 21414.1 24393.9 27104 28742 27910.3 26245.5 24015 21335.2 18141.8
14102 10075.7 6594.5 3833.3 1686.6 522.1 0
